??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120342
Bushing Symbol
JA-1-1/8
Bore
1-1/8 Inch
Bushing Keyway
1/4x1/16 Inch
Shaft Keyseat (Ref)
1/4x1/8 Inch
Bushing Torque Capacity
1.000 Lb-in
A
0.31 Inch
B Diameter
1.38 Inch
C Hub Dia.-CI 30 Iron
3.93 Inch
C Hub Dia.-Steel
2.25 Inch
D Diameter
2.00 Inch
E
1.00 Inch
F
0.56 Inch
G
0.12 Inch
Average Weight
0.4 Lbs
Bolt Circle
1.65 Inch
Number of Screw
3
Screw Size
10-24x1 Inch
Screw Torque
54 Lb-in
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.41 Inch
Required Wrench Clearence L-Install Conventional Mounting
2.53 Inch
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.13 Inch
Required Wrench Clearance M-Remove Conventional Mounting
3.25 Inch
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.13 Inch
Required Wrench Clearance L-Install Reverse Mounting
3.25 Inch
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
1.56 Inch
Required Wrench Clearance M-Remove Reverse Mounting
3.68 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.